AXIS#.SAFEPARAM.SS2_#.TIMEDELAYDECMONITORING
Description
Indicates the delay before starting the deceleration monitoring. The delay starts elapsing when Safe Stop 2 (SS2) is activated. When it elapses, the monitoring is started. This parameter can only be used when the deceleration monitoring is enabled in the safety parameters (see AXIS#.SAFEPARAM.SS2_#.DECMONITOREN).
This value is t_D_SS2 in the following diagram:
Context
For complete SS2 information refer to SS2 (Safe Stop 2).
Related safety parameters:
- AXIS#.SAFE.SS2_#.ACTIVE
- AXIS#.SAFE.SS2_#.INTERNALSTATE
- AXIS#.SAFE.SS2_#.TIMEFORVELZERO
- AXIS#.SAFEPARAM.SS2_#.DECLIMIT
- AXIS#.SAFEPARAM.SS2_#.DECMONITOREN
- AXIS#.SAFEPARAM.SS2_#.FAULTREACTION
- AXIS#.SAFEPARAM.SS2_#.FSOE
- AXIS#.SAFEPARAM.SS2_#.FUNCTIONACTIVATION
- AXIS#.SAFEPARAM.SS2_#.SAFEINPUT
- AXIS#.SAFEPARAM.SS2_#.TIMETOSOS
Versions
|
Action |
Version |
Notes |
|---|---|---|
|
Implemented |
2-04-00-000 |
Implemented in SMM revision v0.54 |
General Information
|
Type |
Read/Write |
|
Units |
Milliseconds |
|
Range |
[1, 60000] |
|
Default Value |
1 |
|
Data Type |
Integer |
|
Stored in Non-Volatile Memory |
No |
Industrial Ethernet Information
|
Command |
Index |
SubIndex |
Data Type |
Units |
Float Scale |
Access |
PDO Mappable |
|---|---|---|---|---|---|---|---|
|
AXIS1.SAFEPARAM.SS2_1.TIMEDELAYDECMONITORING |
3159h |
04h |
Unsigned16 |
- |
- |
Read/Write |
No |
|
AXIS1.SAFEPARAM.SS2_2.TIMEDELAYDECMONITORING |
315ah |
04h |
Unsigned16 |
- |
- |
Read/Write |
No |
|
AXIS2.SAFEPARAM.SS2_1.TIMEDELAYDECMONITORING |
3259h |
04h |
Unsigned16 |
- |
- |
Read/Write |
No |
|
AXIS2.SAFEPARAM.SS2_2.TIMEDELAYDECMONITORING |
325ah |
04h |
Unsigned16 |
- |
- |
Read/Write |
No |






